BSL215C
Active and preferred
RoHS Compliant
Lead-free

BSL215C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSL215C
BSL215C

Product details

  • Budgetary Price €/1k
    0.15
  • Ciss
    270 pF, 110 pF
  • Coss
    46 pF, 110 pF
  • ID (@25°C) max
    1.5 A
  • IDpuls max
    -6 A, 6 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TSOP-6
  • Pin Count
    6 Pins
  • Polarity
    N+P
  • Ptot max
    0.5 W
  • QG (typ @4.5V) max
    3 nC
  • RDS (on) (@2.5V) max
    280 mΩ, 250 mΩ
  • RDS (on) (@4.5V LL) max
    150 mΩ, 140 mΩ
  • RDS (on) (@4.5V) max
    150 mΩ, 140 mΩ
  • Special Features
    Complimentary
  • VDS max
    20 V, -20 V
  • VGS(th)
    0.95 V, -0.9 V
  • VGS(th) range
    0.7 V to 1.2 V, -1.2 V to -0.6 V
OPN
BSL215CH6327XTSA1
Product Status active and preferred
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Complementary power MOSFETs - an n-channel and a p-channel power MOSFET within the same package - are part of Infineon’s famous low voltage OptiMOS™ families, the market leader in high efficiency solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Complementary P + N channel
  • Enhancement mode
  • Avalanche rated
  • Qualified according to AEC Q101
  • 100% lead-free; RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }