IPD95R750P7
Active and preferred
RoHS Compliant

IPD95R750P7

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD95R750P7
IPD95R750P7
ea.

Product details

  • Budgetary Price €/1k
    0.62
  • ID (@25°C) max
    9 A
  • ID max
    9 A
  • IDpuls max
    27 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    73 W
  • QG
    23 nC
  • QG (typ @10V)
    23 nC
  • RDS (on) (@ Tj = 25°C) max
    750 mΩ
  • RDS (on) (@10V) max
    750 mΩ
  • Special Features
    Price-performance
  • VDS max
    950 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPD95R750P7ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The latest 950 V CoolMOS™ P7 technology focuses on the low-power SMPS market, for applications ranging from lighting, smart meter, mobile phone charger, notebook adapter, to AUX power supply and industrial SMPS. P7 has best-in-class VGS(th) of 3 V and a tolerance of only ±0.5 V, protected gate - making it very robust, and comes in a broad portfolio.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }