IPB80R290C3A
Active
RoHS Compliant

IPB80R290C3A

800V, N-Ch, 290 mΩ max, Automotive MOSFET, D2PAK, CoolMOS™ C3A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB80R290C3A
IPB80R290C3A
ea.

Product details

  • ID (@25°C) max
    17 A
  • IDpuls max
    51 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    227 W
  • QG (typ @10V) max
    88 nC
  • QG
    88 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    290 mΩ
  • RDS (on) (@ Tj = 25°C)
    250 mΩ
  • Special Features
    Price-performance
  • Technology
    CoolMOS™ C3A
  • Topology
    Flyback
  • VDS max
    800 V
  • VGS(th) min
    2.1 V
  • VGS(th) max
    3.9 V
OPN
IPB80R290C3AATMA2
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CoolMOS™ C3A technology was designed to meet the growing demands of higher system voltages in the area of electric vehicles, such as PHEVs and BEV.

Features

  • CoolMOS™ 3 series
  • low gate charge
  • low stored energy in COSS
  • improved FOM Ron*A
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • higher power density
  • higher efficiency
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }