IPD70R360P7S
Active and preferred
RoHS Compliant

IPD70R360P7S

Infineon’s answer for flyback topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD70R360P7S
IPD70R360P7S

Product details

  • Budgetary Price €/1k
    0.29
  • ID max
    12.5 A
  • ID (@25°C) max
    12.5 A
  • IDpuls max
    34 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    59.5 W
  • Qgd
    6 nC
  • QG
    16.4 nC
  • QG (typ @10V)
    16.4 nC
  • RDS (on) (@10V) max
    360 mΩ
  • RDS (on) (@ Tj = 25°C) max
    360 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.1 K/W
  • Rth
    2.1 K/W
  • Special Features
    Price-performance
  • VDS max
    700 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPD70R360P7SAUMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Developed to serve today’s and especially tomorrow’s trends in flyback topologies – the new 700V CoolMOS™ P7 superjunction MOSFET series addresses the low power SMPS market, such as mobile phone chargers or notebook adapters by offering fundamental performance gains compared to superjunction technologies used today. By combining customers’ feedback with over 20 years of superjunction MOSFET experience, 700V CoolMOS™ P7 enables best fit for target applications in terms of:
  • Efficiency and thermals
  • Ease-of-use
  • EMI behavior

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }