Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPB65R125C7
END OF LIFE
discontinued
RoHS Compliant

IPB65R125C7

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    1.58
  • ID max
    18 A
  • ID (@25°C) max
    18 A
  • IDpuls max
    75 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    101 W
  • QG
    35 nC
  • QG (typ @10V)
    35 nC
  • RDS (on) (@10V) max
    125 mΩ
  • RDS (on) max
    125 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.24 K/W
  • Rth
    1.24 K/W
  • Special Features
    highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPB65R125C7ATMA2
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Best-in-class R DS(on)/package
  • Low energy in output capacitance (E oss)
  • Lower gate charge Qg
  • The best track record in SJ technology

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }