IPB65R065C7
Active and preferred
RoHS Compliant

IPB65R065C7

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB65R065C7
IPB65R065C7
ea.

Product details

  • Budgetary Price €/1k
    3.33
  • ID (@25°C) max
    33 A
  • ID max
    33 A
  • IDpuls max
    145 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    171 W
  • QG
    64 nC
  • QG (typ @10V)
    64 nC
  • RDS (on) (@10V) max
    65 mΩ
  • RDS (on) (@ Tj = 25°C) max
    65 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.73 K/W
  • Rth
    0.73 K/W
  • Special Features
    Highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPB65R065C7ATMA2
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Best-in-class R DS(on)/package
  • Low energy in output capacitance (E oss)
  • Lower gate charge Qg
  • The best track record in SJ technology

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }