IPDD60R190G7
Active
RoHS Compliant
Lead-free

IPDD60R190G7

Double DPAK (DDPAK) Innovative top-side cooled SMD solution for high power applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDD60R190G7
IPDD60R190G7
ea.

Product details

  • Budgetary Price €/1k
    0.98
  • ID (@25°C) max
    13 A
  • ID max
    13 A
  • IDpuls max
    36 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D-DPAK
  • Pin Count
    10 Pins
  • Polarity
    N
  • Ptot max
    76 W
  • Qgd
    7 nC
  • QG
    18 nC
  • QG (typ @10V)
    18 nC
  • RDS (on) (@10V) max
    190 mΩ
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.65 K/W
  • Special Features
    Highest performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPDD60R190G7XTMA1
Product Status active
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon Technologies introduces Double DPAK (DDPAK), the first top-side cooled surface mount device (SMD) package addressing high power SMPS applications such as PC power, solar, server and telecom. The benefits of the already existing high voltage technology 600V CoolMOS™ G7 superjunction (SJ) MOSFET is combined with the innovative concept of top-side cooling, providing a system solution for high current hard switching topologies such as PFC and a high-end efficiency solution for LLC topologies.

Features

  • Best FOM R DS(on) x E oss, R DS(on) x Q G
  • Innovative top-side cooling concept
  • Inbuilt Kelvin source pin
  • Low parasitic source inductance (~1nH)
  • High TCOB capability, MSL1, Pb-free

Benefits

  • Enabling highest energy efficiency
  • Board and MOSFET thermally decoupled
  • Reduced parasitic source inductance
  • Improved efficiency and ease-of-use
  • Enables higher power density solutions
  • Exceeding the highest quality standards
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }