IPD60R280PFD7S
Active
RoHS Compliant

IPD60R280PFD7S

600V CoolMOS™ PFD7 superjunction MOSFET in TO-252 DPAK package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD60R280PFD7S
IPD60R280PFD7S
ea.

Product details

  • Budgetary Price €/1k
    0.49
  • ID (@25°C) max
    12 A
  • ID max
    12 A
  • IDpuls max
    31 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    51 W
  • QG
    15.3 nC
  • RDS (on) (@ Tj = 25°C) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPD60R280PFD7SAUMA1
Product Status active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 600V CoolMOS™ PFD7 high-voltage MOSFET series sets a new benchmark in 600V superjunction (SJ) technologies, shaped by Infineon’s experience of more than 20 years in pioneering in superjunction technology innovation. The series combines best-in-class performance with state-of-the-art ease of use and features an integrated fast body diode ensuring a robust device and in turn reduced BOM for the customer.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • CoolMOS™ since 1998

Benefits

  • better control
  • higher switching frequencies
  • high efficiency @ soft switching
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }