IPW65R115CFD7A
Overview
650V CoolMOS™ N-channel automotive SJ power MOSFET CFD7A
The 115mOhm IPW65R115CFD7A in TO-247 package is part of the automotive-qualified 650V CoolMOS™ SJ power MOSFET CFD7A product family. As compared to the previous generation, CoolMOS™ CFD7A offers higher reliability and power density while increasing design flexibility.
Summary of Features
- AEC-Q101 qualified
- Battery voltages up to 475V without compromising on reliability standards
- Efficiency improvements in hard- and soft-switching topologies up to 98.4%
- Intrinsic fast body diode with 30% lower Qrr compared to CoolMOS™ CFDA
Benefits
- Highest reliability in the field meeting automotive lifetime requirements
- Enabling of higher power density designs
- Scalable as designed for use in PFC and DC-DC stage
- Granular portfolio available
Potential Applications
- On-board chargers
- Hard-switching topologies (with SiC diode)
- PFC boost-stages
- DC-DC stage of on-board chargers
- HV-LV DC-DC converters
- LLC or full-bridge phase shift (ZVS)
- Auxiliary power supplies
Videos
Training
- Get to know Infineon’s Automotive MOSFET data sheet
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
Are you looking for a power MOSFET alternative and want to see what Infineon can offer? It has never been easier.
Quality
Support