IPW65R075CFD7A
Active and preferred
RoHS Compliant
Lead-free

IPW65R075CFD7A

650V CoolMOS™ N-channel automotive SJ power MOSFET CFD7A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW65R075CFD7A
IPW65R075CFD7A
ea.

Product details

  • ID (@25°C) max
    32 A
  • ID max
    32 A
  • IDpuls max
    139 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    171 W
  • QG (typ @10V) max
    68 nC
  • QG
    68 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    75 mΩ
  • RDS (on) (@ Tj = 25°C)
    63 mΩ
  • Special Features
    Highest cosmic radiation robustness
  • Technology
    CoolMOS™ CFD7A
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPW65R075CFD7AXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 75mOhm IPW65R075CFD7A in TO-247 package is part of the automotive-qualified 650V CoolMOS™ SJ power MOSFET CFD7A product family. As compared to the previous generation, CoolMOS™ CFD7A offers higher reliability and power density while increasing design flexibility.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }