IPB65R190CFD7A
Active and preferred
RoHS Compliant

IPB65R190CFD7A

650V CoolMOS™ N-channel automotive SJ power MOSFET CFD7A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB65R190CFD7A
IPB65R190CFD7A
ea.

Product details

  • ID (@25°C) max
    14 A
  • ID max
    14 A
  • IDpuls max
    55 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    D2PAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    77 W
  • QG (typ @10V) max
    28 nC
  • QG
    28 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RDS (on) (@ Tj = 25°C)
    158 mΩ
  • Special Features
    Highest cosmic radiation robustness
  • Technology
    CoolMOS™ CFD7A
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPB65R190CFD7AATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 190mOhm IPB65R190CFD7A in D2PAK 3-pin package is part of the automotive-qualified 650V CoolMOS™ SJ power MOSFET CFD7A product family. As compared to the previous generation, CoolMOS™ CFD7A offers higher reliability and power density while increasing design flexibility.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }