IPD90N03S4L-02
Active and preferred
RoHS Compliant

IPD90N03S4L-02

30 V, N-Ch, 2.2 mΩ max, Automotive MOSFET, DPAK, OptiMOS™-T2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD90N03S4L-02
IPD90N03S4L-02
ea.

Product details

  • Budgetary Price €/1k
    0.59
  • Country of Assembly (Last BE site, current, subject to change)
    Mexico, Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Malaysia
  • ID (@25°C) max
    90 A
  • IDpuls max
    360 A
  • Launch year
    2007
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2032
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    110 nC
  • QG (typ @10V) max
    140 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.2 mΩ
  • RthJC max
    1.1 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V
  • VGS(th)
    1.5 V
OPN
IPD90N03S4L02ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Package (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }