Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPD50N03S2L-06
END OF LIFE
discontinued
RoHS Compliant

IPD50N03S2L-06

END OF LIFE
30 V, N-Ch, 6.4 mΩ max, Automotive MOSFET, DPAK, OptiMOS™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.6
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria
  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V) max
    68 nC
  • QG (typ @10V)
    50 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    6.4 mΩ
  • RthJC max
    1.1 K/W
  • Technology
    OptiMOS™
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IPD50N03S2L06ATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-channel-Logic Level-Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP Capable Device

Benefits

  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller driver output stages

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }