IPC100N04S5L-2R6
not for new design
RoHS Compliant

IPC100N04S5L-2R6

40 V, N-Ch, 2.6 mΩ max, Automotive MOSFET, SSO8 (5x6), OptiMOS™-5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPC100N04S5L-2R6
IPC100N04S5L-2R6
ea.

Product details

  • Budgetary Price €/1k
    0.36
  • Country of Assembly (Last BE site, current, subject to change)
    Indonesia, Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Launch year
    2016
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    single SS08 (PG-TDSON-8)
  • Planned to be available until at least
    2029
  • Polarity
    N
  • Ptot max
    75 W
  • QG (typ @10V) max
    55 nC
  • QG (typ @10V)
    41 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.6 mΩ
  • RthJC max
    2 K/W
  • Technology
    OptiMOS™5
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V
OPN
IPC100N04S5L2R6ATMA1
Product Status not for new design
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Say goodbye to old technology and unlock new levels of performance with Infineon's latest product, IAUCN04S7L019. Discover the enhanced efficiency and reliability of our newest technology with IAUCN04S7L019.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }