IPD35N12S3L-24
Active
RoHS Compliant

IPD35N12S3L-24

120 V, N-Ch, 24 mΩ max, Automotive MOSFET, DPAK, OptiMOS™-T
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.54, 0.54
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, China, Germany, Malaysia
  • ID (@25°C) max
    35 A
  • IDpuls max
    140 A
  • Launch year
    2016
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2030
  • Polarity
    N
  • Ptot max
    71 W
  • QG (typ @10V)
    30 nC
  • QG (typ @10V) max
    39 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    24 mΩ
  • RthJC max
    2.1 K/W
  • Technology
    OptiMOS™T
  • VDS max
    120 V
  • VGS(th) range
    1.2 V to 2.4 V
  • VGS(th)
    1.7 V
OPN
IPD35N12S3L24ATMA2 IPD35N12S3L24ATMA1
Product Status active not for new design
Infineon Package
Package Name DPAK DPAK
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • OptiMOS™ power MOSFET for automotive
  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }