IFS75B12N3E4_B31
Active and preferred
RoHS Compliant

IFS75B12N3E4_B31

1200 V, 75 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFS75B12N3E4_B31
IFS75B12N3E4_B31

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Features
    Current sense shunts
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
IFS75B12N3E4B31BOSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
MIPAQ™ base 1200 V, 75 A sixpack IGBT Module with TRENCHSTOP™ IGBT4, current sense shunts, emitter controlled 4 diode and NTC.

Features

  • Compact modules (height of 17 mm)
  • EconoPACK™ 3 housing
  • Sixpack configuration
  • 2.40 mΩ shunts and NTC
  • Shunt values match rated chip curr.
  • Allows accurate current sensing
  • Up to 75 A nominal current
  • 150 °C operation junction temp.
  • Excellent power cycling capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }