FZ600R17KE3_S4
Active
RoHS Compliant
Lead-free

FZ600R17KE3_S4

1700 V, 600 A single switch IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ600R17KE3_S4
FZ600R17KE3_S4
ea.

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    1 min, Viso = 4 kV
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FZ600R17KE3S4HOSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1700 V, 600 A single switch IGBT modules with Trench/Fieldstop IGBT 3 and Emitter Controlled 3 diode.

Features

  • Low switching losses
  • Low VCEsat
  • Unbeatable robustness
  • VCEsatwith positive temp. coeffi.
  • 4 kV isulation test voltage
  • Package with CTI > 400
  • High creepage & clearance distances
  • Isolated base plate
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }