FZ600R17KE3
Active
RoHS Compliant
Lead-free

FZ600R17KE3

1700 V, 600 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ600R17KE3
FZ600R17KE3

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FZ600R17KE3HOSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1700 V, 600 A single switch IGBT module with TRENCHSTOP™ IGBT 3 and Emitter Controlled 3 diode.

Features

  • Low switching losses
  • Unbeatable robustness
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • Package with CTI > 400
  • High creepage & clearance distances
  • Isolated base plate
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }