FZ400R12KE4
Active and preferred
RoHS Compliant
Lead-free

FZ400R12KE4

1200 V, 400 A single switch IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ400R12KE4
FZ400R12KE4
ea.

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FZ400R12KE4HOSA1
Product Status active and preferred
Infineon Package AG-62MMES
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMES
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1200 V, 400 A single switch IGBT module with TRENCHSTOP™ IGBT4 and Emitter Controlled 4 diode.

Features

  • Extended operation temp. Tvj op
  • Low switching losses
  • Unbeatable robustness
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • 4 kV AC 1 min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • Isolated base plate
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }