FZ400R12KE3
Active
RoHS Compliant
Lead-free

FZ400R12KE3

1200 V, 400 A single switch IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ400R12KE3
FZ400R12KE3
ea.

Product details

  • Configuration
    Single switch
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FZ400R12KE3HOSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1200 V, 400 A single switch IGBT module with TRENCHSTOP™ IGBT3.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Tvj op up to 125 °C (max 150 °C)
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }