FZ2400R12HP4
Active
RoHS Compliant
Lead-free

FZ2400R12HP4

1200 V, 2400 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ2400R12HP4
FZ2400R12HP4

Product details

  • Configuration
    Single switch
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Housing
    IHM B
  • IC(nom) / IF(nom)
    2400 A
  • IC max
    2400 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - P4
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1200 V
OPN
FZ2400R12HP4HOSA2
Product Status active
Infineon Package AG-IHMB130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-IHMB130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
1200 V IHM B 130 mm single switch IGBT Module with soft-switching Trench-IGBT4 - The best solution for your industry applications.

Features

  • Extended operation temp. Tvj op
  • 4 kV AC 1min insulation
  • Package with CTI > 400
  • UL recognised
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }