FS75R12W2T4_B11
Active and preferred
RoHS Compliant

FS75R12W2T4_B11

1200 V, 75 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS75R12W2T4_B11
FS75R12W2T4_B11

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FS75R12W2T4B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B 1200 V, 75 A sixpack IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available as variation with Soldering connection technology: FS75R12W2T4 Extend the system power with the latest TRENCHSTOP™ IGBT7 technology in FS100R12W2T7_B11

Features

  • Low switching losses
  • Trench IGBT4
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }