FS75R12KT4_B15
Active and preferred
RoHS Compliant

FS75R12KT4_B15

1200 V, 75 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS75R12KT4_B15
FS75R12KT4_B15
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    107.5 mm
  • Dimensions (width)
    45 mm
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FS75R12KT4B15BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 2 1200 V, 75 A sixpack IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC (alternative mechnically compatible to an IGBT3 module).

Features

  • Low VCEsat
  • Tvj op = 150°C
  • VCEsatwith positive temp. coeffi.
  • Al2O3 substrate
  • High power & thermal cycling capab.
  • Integrated NTC temperature sensor
  • Copper base plate
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }