FS450R12OE4P
Active and preferred
RoHS Compliant

FS450R12OE4P

1200 V, 450 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS450R12OE4P
FS450R12OE4P
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (width)
    150 mm
  • Dimensions (length)
    162 mm
  • Features
    PressFIT, TIM
  • Housing
    EconoPACK™ + D
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FS450R12OE4PBOSA1
Product Status active and preferred
Infineon Package AG-ECONOPP
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONOPP
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ + D-series 1200V sixpack IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled HE diode, NTC, PressFIT contact technology and pre-applied Thermal Interface Material .

Features

  • High short circuit capability
  • Self limiting short circuit current
  • Unbeatable robustness
  • Tvj op= 150°C
  • High surge current capability
  • High mechanical robustness
  • Integrated NTC temperature sensor
  • Isolated base plate
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }