FS450R12KE4
not for new design
RoHS Compliant

FS450R12KE4

1200 V, 450 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS450R12KE4
FS450R12KE4

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    162 mm
  • Dimensions (width)
    150 mm
  • Features
    Solder Pin
  • Housing
    EconoPACK™ + B
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FS450R12KE4BOSA1
Product Status not for new design
Infineon Package AG-ECONOPP
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package AG-ECONOPP
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPACK™ + B-series 1200 V, 450 A sixpack IGBT module with TRENCHSTOP™ IGBT4 and optimized Emitter Controlled diode. Please also find our EconoPACK+ D-series for new design: FS450R12OE4 .

Features

  • Easy separation of DC and AC
  • Optimized thermal resistance
  • Highest power density for compact inverter designs

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }