FS450R12KE3
not for new design
RoHS Compliant

FS450R12KE3

1200 V, 450 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS450R12KE3
FS450R12KE3
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    162 mm
  • Dimensions (width)
    150 mm
  • Features
    Solder Pin
  • Housing
    EconoPACK™ + B
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FS450R12KE3BOSA1
Product Status not for new design
Infineon Package AG-ECONOPP
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package AG-ECONOPP
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ + B-series 1200V sixpack IGBT module with TRENCHSTOP™ IGBT3 and Emitter Controlled HE diode. ALso find our EconoPACK+ D-series for new design: FS450R12OE4

Features

  • Easy separation of DC and AC
  • Optimized thermal resistance
  • Highest power density

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }