FS300R17OE4
Active and preferred
RoHS Compliant

FS300R17OE4

1700 V, 300 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS300R17OE4
FS300R17OE4
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    162 mm
  • Dimensions (width)
    150 mm
  • Features
    PressFIT
  • Housing
    EconoPACK™ + D
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FS300R17OE4BOSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ + D-series 1700 V, 300 A sixpack IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled HE diode and NTC.

Features

  • High short circuit capability
  • Self limiting short circuit current
  • Unbeatable robustness
  • Tvj op = 150°C
  • High surge current capability
  • High mechanical robustness
  • Integrated NTC temperature sensor
  • Isolated base plate
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }