FS300R12OE4_B81 1200 V, 300 A sixpack IGBT module
Overview
EconoPACK™ + D-series 1200 V, 300 A sixpack IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled HE diode, NTC, PressFIT Contact Technology and Advanced H2S protection.
Summary of Features
- Advanced H2S protection
- 20 years of lifetime under “G3 severity level” acc. to ISA 71.04 standard
- High mechanical robustness
- High short circuit capability
- Emitter Controlled HE diode
- Integrated NTC temperature sensor
- PressFIT contact technology
- Tvj op = 150°C
Benefits
- Easy to integrate with plug and play usability – no change on other properties of the product
- Unique technology and most effective methodology
- Unmatched ruggedness
- Maximum flexibility by coverage of whole current range with full product portfolio
- Compact modules
- Easy and most reliable assembly
Diagrams
Simulation
Videos
Training
Support



