FS25R12W1T7_B11
Active and preferred
RoHS Compliant

FS25R12W1T7_B11

1200 V, 25 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS25R12W1T7_B11
FS25R12W1T7_B11
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (width)
    33.8 mm
  • Dimensions (length)
    62.8 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.6 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V
OPN
FS25R12W1T7B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 1B 1200 V, 25 A sixpack IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode, NTC and PressFIT contact technology . Also available with pre-applied Thermal Interface Material .

Features

  • Low VCEsat
  • TRENCHSTOP™ IGBT7
  • Overload operation up to 175°C
  • 2.5 kV AC 1min insulation
  • Al2O3 substrate
  • High power density
  • Compact design
  • PressFIT contact technology
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }