FS25R12KT3
Active and preferred
RoHS Compliant

FS25R12KT3

1200 V, 25 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS25R12KT3
FS25R12KT3
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    107.5 mm
  • Dimensions (width)
    45 mm
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - T3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FS25R12KT3BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 2 1200V sixpack IGBT module with fast Trench/Fieldstop IGBT3, Emitter Controlled HE diode and NTC

Features

  • High power density
  • Established Econo module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }