FS100R17KE3
not for new design
RoHS Compliant

FS100R17KE3

1700 V, 100 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS100R17KE3
FS100R17KE3

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    2 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FS100R17KE3BOSA1
Product Status not for new design
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPACK™3 1700 V, 100 A sixpack IGBT module with TRENCHSTOP™ IGBT3 and NTC.

Features

  • High power density
  • Established Econo module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }