FS100R12KT4G
not for new design
RoHS Compliant

FS100R12KT4G

1200 V, 100 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS100R12KT4G
FS100R12KT4G
ea.

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62 mm
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FS100R12KT4GBOSA1
Product Status not for new design
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 3 1200 V, 100 A sixpack IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 Diode and NTC. Also available as variation with PressFIT mounting technology: FS100R12KT4G_B11 .

Features

  • High power density
  • Established Econo module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }