FS100R07N2E4_B11
Active and preferred
RoHS Compliant

FS100R07N2E4_B11

650 V, 100 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS100R07N2E4_B11
FS100R07N2E4_B11

Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    107.5 mm
  • Dimensions (width)
    45 mm
  • Features
    PressFIT
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    100 A
  • IC max
    100 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V
OPN
FS100R07N2E4B11BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPACK™ 2 650 V, 100 A sixpack IGBT module with low sat and fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available as variation with Soldering connection technology: FS100R07N2E4 .

Features

  • Incr. blocking volt. capab. < 650 V
  • High short circuit capability
  • Self limiting short circuit current
  • Tvj op = 150°C
  • Integrated NTC temperature sensor
  • Copper base plate
  • Standard housing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }