FP25R12W2T4_B11
Active and preferred
RoHS Compliant

FP25R12W2T4_B11

1200 V, 25 A PIM IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP25R12W2T4_B11
FP25R12W2T4_B11
ea.

Product details

  • Configuration
    PIM
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT
  • Housing
    EasyPIM™ 2B
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1200 V
OPN
FP25R12W2T4B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPIM™ 2B 1200 V, 25 A reverse conducting PIM IGBT module with fast Trench/Fieldstop IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available with Thermal Interface Material or as variation with soldering connection technology: FP25R12W2T4 . Smaller inverter size can be realized by replacing with the FP25R12W1T7_B11 an EasyPIM™1B module with TRENCHSTOP™ IGBT7 .

Features

  • High power density
  • Established Easy module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }