FP25R12W2T4
Active and preferred
RoHS Compliant

FP25R12W2T4

1200 V, 25 A PIM IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP25R12W2T4
FP25R12W2T4
ea.

Product details

  • Configuration
    PIM
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Housing
    EasyPIM™ 2B
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1200 V
OPN
FP25R12W2T4BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPIM™ 2B 1200 V, 25 A reverse conducting PIM IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC. Also available with Thermal Interface Material . The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. They are available in Econo2 and Econo3 housing and also available with Solder- or PressFIT pins: FP25R12W2T4_B11

Features

  • High power density
  • Established Easy module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }