FP25R12KT4_B11
Active and preferred
RoHS Compliant

FP25R12KT4_B11

1200 V, 25 A PIM three phase input rectifier IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP25R12KT4_B11
FP25R12KT4_B11
ea.

Product details

  • Configuration
    PIM
  • Dimensions (length)
    107 mm
  • Dimensions (width)
    45 mm
  • Features
    PressFIT
  • Housing
    EconoPIM™ 2
  • IC(nom) / IF(nom)
    25 A
  • IC max
    25 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.75 V
  • Voltage Class max
    1200 V
OPN
FP25R12KT4B11BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPIM™ 2 1200 V, 25 A three phase PIM IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology. Also available as variation with Soldering connection technology: FP25R12KT4

Features

  • Extended operation temp. Tvj op
  • Low switching losses
  • Tvj op = 150°C
  • High power & thermal cycling capab.
  • Integrated NTC temperature sensor
  • Isolated Copper base plate
  • RoHS compliant
  • Standard housing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }