FP15R12W1T7
Active and preferred
RoHS Compliant

FP15R12W1T7

1200 V, 15 A PIM IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP15R12W1T7
FP15R12W1T7

Product details

  • Configuration
    PIM
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Features
    Solder Pin
  • Housing
    EasyPIM™ 1B
  • IC(nom) / IF(nom)
    15 A
  • IC max
    15 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.6 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V
OPN
FP15R12W1T7BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPIM™ 1B 1200 V, 15 A three phase input rectifier PIM (Power Integrated Modules) IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode and NTC. Also available with pre-applied Thermal Interface Material .

Features

  • Low on state voltage VCEsat& Vf
  • Tvj op=175°C at overload
  • Enhanced controllability of dv/dt
  • Optimized switching losses for dv/dt = 5kV/µs
  • 8 μs short-circuit robustness
  • Improved FWD softness
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }