FP150R12KT4P
Active and preferred
RoHS Compliant

FP150R12KT4P

1200 V, 150 A PIM three phase input rectifier IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP150R12KT4P
FP150R12KT4P

Product details

  • Configuration
    PIM
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    122 mm
  • Features
    TIM, Solder pin
  • Housing
    EconoPIM™ 3
  • IC(nom) / IF(nom)
    150 A
  • IC max
    150 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FP150R12KT4PBPSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoPIM™ 3 1200 V, 150 A three phase PIM (Power Integrated Modules) IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and pre-applied Thermal Interface Material .

Features

  • Low switching losses
  • Low VCEsat
  • Tvj op = 150°C
  • VCEsatwith positive temp. coeffi.
  • High power & thermal cycling capab.
  • Integrated NTC temperature sensor
  • Copper base plate
  • Standard housing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }