FP06R12W1T4_B3
Active and preferred
RoHS Compliant

FP06R12W1T4_B3

1200 V, 6 A PIM IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP06R12W1T4_B3
FP06R12W1T4_B3
ea.

Product details

  • Configuration
    PIM
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Housing
    EasyPIM™ 1B
  • IC(nom) / IF(nom)
    6 A
  • IC max
    6 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.5 V
  • VF (Tvj=25°C typ)
    1.45 V
  • Voltage Class max
    1200 V
OPN
FP06R12W1T4B3BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPIM™ 1B 1200 V, 6 A three phase rectifier IGBT module with fast Trench/Fieldstop IGBT4, Emitter Controlled 4 diode and NTC (without brake chopper).

Features

  • Low switching losses
  • Trench IGBT4
  • VCEsatwith positive temp. coeffici.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design Solder contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }