FF600R12ME4_B73
Active and preferred
RoHS Compliant

FF600R12ME4_B73

1200 V, 600 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF600R12ME4_B73
FF600R12ME4_B73

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    152 mm
  • Features
    PressFIT
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    600 A
  • IC max
    600 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF600R12ME4B73BPSA2
Product Status active and preferred
Infineon Package AG-ECONOD
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONOD
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoDUAL™ 3 1200 V, 600 A half-bridge IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled Diode, NTC and PressFIT Contact Technology.

Features

  • Low V CEsat
  • Tvj op= 150°C
  • VCE(sat)with positive temp. coeffi.
  • High power density
  • Isolated base plate
  • Standard housing
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }