FF600R12IP4V 1200 V, 600 A dual IGBT module
Overview
PrimePACK™ 2 1200 V, 600 A half-bridge dual IGBT module especially developed for CAV applications. Including TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and soft switching chip.
Summary of Features
- Vibration robustness up to 15 g
- Extended operation temperature Tvj op
- High DC stability
- High short circuit capability, self limiting short circuit current
- VCEsat with positive temperature coefficient
- Low VCEsat
- 4 kV AC 1 min insulation
- Package with CTI > 400
- High creepage and clearance distances
- High power and thermal cycling capability
- Substrate for low thermal resistance
- UL recognized
Benefits
- Increased load cycle capability
- Robust against hazardous conditions
- High ruggedness against vibrations and shock
- Electric drives outperform hydraulics
Diagrams
Simulation
Videos
Support