FF500R17KE4
Active and preferred
RoHS Compliant

FF500R17KE4

1700 V, 500 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF500R17KE4
FF500R17KE4
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    61.4 mm
  • Dimensions (length)
    106.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    500 A
  • IC max
    500 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.95 V
  • Voltage Class max
    1700 V
OPN
FF500R17KE4BOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
62 mm 1700 V, 500 A half-bridge IGBT module with fast TRENCHSTOP™ IGBT4 and emitter controlled 3 diode.

Features

  • Tvj op = 150°C
  • RoHS compliant
  • 4 kV AC 1 min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • UL/CSA certif. with UL1557 E83336
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }