FF450R12ME4E_B11 1200 V, 450 A common emitter IGBT module
Overview
EconoDUAL™ 3 1200 V, 450 A common emitter IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled HE Diode, NTC, and PressFIT contact technology. For 3-level NPC2 topologies. Suited for 1000 V and 1500 V solar inverters in combination with a standard half-bridge EconoDUAL™ 3 IGBT module (e.g. FF450R12ME4_B11).
Summary of Features
- EconoDUAL™ 3 with Common Emitter topology
- Low VCEsat
- Tvj op = 150°C
- VISO = 3.4 kVrms 1 min (≙ 4.8 kV DC 1 min)
- Standard housing
- PressFIT control pins and screw power terminals
- Compact and robust design with molded terminals
Benefits
- 3-level NPC2 configuration based on established EconoDUAL™ 3 housing
- In line with UL requirements for 1500V solar inverters
- Compact modules
- Easy and most reliable assembly
- No plugs and cables required
Diagrams
Simulation
Videos
Support



