FF450R12KE4P
Active and preferred
RoHS Compliant
Lead-free

FF450R12KE4P

1200 V, 450 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R12KE4P
FF450R12KE4P

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V
OPN
FF450R12KE4PHOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 450 A half-bridge IGBT module with TRENCHSTOP™ IGBT4, optimized Emitter Controlled Diode and pre-applied Thermal Interface Material .

Features

  • Operating temperature up to 150 °C
  • UL/CSA Certif. with UL1557 E83336
  • Optimized switching softness
  • Reduced switching losses
  • High current capability
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }