FF450R12IE4
Active and preferred
RoHS Compliant

FF450R12IE4

1200 V, 450 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R12IE4
FF450R12IE4

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    89 mm
  • Dimensions (length)
    172 mm
  • Housing
    PrimePACK™ 2
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.9 V
  • Voltage Class max
    1200 V
OPN
FF450R12IE4BOSA2
Product Status active and preferred
Infineon Package AG-PRIME2
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME2
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 2 1200 V, 450 A half-bridge dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and fast switching chip.

Features

  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • Low switching losses
  • Unbeatable robustness
  • VCEsatwith positive temp. coeffi.
  • 4 kV AC 1 min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power & thermal cycling capab.
  • Substrate for low therm. resistance
  • UL recognized
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }