FF400R12KT4P
Active
RoHS Compliant

FF400R12KT4P

1200 V, 400 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF400R12KT4P
FF400R12KT4P

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.65 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF400R12KT4PBOSA1
Product Status active
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 400 A half-bridge IGBT module with fast TRENCHSTOP™ IGBT4, optimized Emitter Controlled diode and pre-applied Thermal Interface Material is the right choice for your design.

Features

  • Extended operating temperature Tvj op
  • Low switching losses
  • Low VCEsat
  • Unbeatable robustness
  • VCE(sat)with positive temp. coeffi.
  • High power density
  • Pre-applied thermal interface mat.
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }