FF300R17ME4
Active
RoHS Compliant

FF300R17ME4

1700 V, 300 A dual IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF300R17ME4
FF300R17ME4

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    62 mm
  • Features
    Solder Pin
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FF300R17ME4BOSA1
Product Status active
Infineon Package AG-ECONOD
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-ECONOD
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EconoDUAL™ 3 1700 V, 300 A half-bridge dual IGBT module with low sat and fast TRENCHSTOP™ IGBT4 and Emitter Controlled 3 diode. Also available as variation with PressFIT mounting technology: FF300R17ME4_B11 .

Features

  • Easy separation of DC and AC
  • Optimized Thermal Resistance
  • Highest power density
  • For compact Inverter Designs
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }