FF300R12KE4_B2
Active and preferred
RoHS Compliant
Lead-free

FF300R12KE4_B2

1200 V, 300 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF300R12KE4_B2
FF300R12KE4_B2

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    M5-screw nut
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FF300R12KE4B2HOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 300 A half-bridge IGBT module with trench/fieldstop IGBT4, Emitter Controlled diode and M5 power terminals are the right choice for your design.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }