FF225R12MS4
not for new design
RoHS Compliant

FF225R12MS4

1200 V, 225 A half-bridge IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF225R12MS4
FF225R12MS4
ea.

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    62 mm
  • Features
    Solder Pin
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    225 A
  • IC max
    225 A
  • Qualification
    Industrial
  • Technology
    IGBT2 Fast
  • VCE(sat) (Tvj=25°C typ)
    3.2 V
  • VF (Tvj=25°C typ)
    2 V
  • Voltage Class max
    1200 V
OPN
FF225R12MS4BOSA1
Product Status not for new design
Infineon Package AG-ECONOD
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package AG-ECONOD
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoDUAL™ 3 1200 V, 225 A half-bridge IGBT module with fast IGBT2 for high switching frequency and NTC.

Features

  • Easy separation of DC and AC
  • Optimized thermal resistance
  • Highest power density
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }