FF1500R12IE5
Active and preferred
RoHS Compliant

FF1500R12IE5

1200 V, 1500 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF1500R12IE5
FF1500R12IE5

Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    89 mm
  • Dimensions (length)
    250 mm
  • Features
    .XT Technology
  • Housing
    PrimePACK™ 3+
  • IC(nom) / IF(nom)
    1500 A
  • IC max
    1500 A
  • Qualification
    Industrial
  • Technology
    IGBT5 - E5
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VCES / VRRM
    1200 V
  • VF (Tvj=25°C typ)
    1.95 V
  • Voltage Class max
    1200 V
OPN
FF1500R12IE5BPSA1
Product Status active and preferred
Infineon Package AG-PRIME3+
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME3+
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 3+ 1200 V, 1500 A half-bridge IGBT module with TRENCHSTOP™ IGBT5 and .XT interconnection technology, Trench/Fieldstop IGBT5, Emitter Controlled 5 diode and NTC. Also available with pre-applied Thermal Interface Material .

Features

  • Extended operation temp. Tvj op
  • Increased output current
  • Copper Bonds
  • Sintering of chips
  • Total losses reduced by up to 20%
  • Package with CTI > 400

Diagrams

Primepack3plus_FF_dual_with_NTC
Primepack3plus_FF_dual_with_NTC
Primepack3plus_FF_dual_with_NTC Primepack3plus_FF_dual_with_NTC Primepack3plus_FF_dual_with_NTC
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }